SN74AHC540DBR

text.skipToContent text.skipToNavigation

SN74AHC540DBR

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: DB | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.53
10-24 $0.47
25-99 $0.43
100-249 $0.36
250-499 $0.33
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Texas Instruments  SN74AHC540DBR

The SNx4AHC540 octal buffers/drivers are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.