text.skipToContent text.skipToNavigation

SN74AHC541QPWRQ1

Automotive Catalog Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.54
10-24 $0.48
25-99 $0.44
100-249 $0.37
250-499 $0.34
500-749 $0.26
750-999 $0.20
1000+ $0.17

Features

  • Qualified for Automotive Applications
  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Texas Instruments  SN74AHC541QPWRQ1

The SN74AHC541 octal buffer/driver is ideal for driving bus lines or buffer memory address registers. This device features inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.

The 3-state control gate is a two-input AND gate with active-low inputs so that if either output-enable (OE1 or OE2) input is high, all corresponding outputs are in the high-impedance state. The outputs provide noninverted data when they are not in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.