SN74AHC573DBR

text.skipToContent text.skipToNavigation

SN74AHC573DBR

Octal Transparent D-Type Latches With 3-State Outputs

Packaging

Package | PIN: DB | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.16
1000+ $0.14

Features

  • Operating Range 2-V to 5.5-V VCC
  • 3-State Outputs Directly Drive Bus Lines
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Texas Instruments  SN74AHC573DBR

The SNx4AHC573 devices are octal transparent D-type latches designed for 2-V to 5.5-V VCC operation.