text.skipToContent text.skipToNavigation

SN74AHC574N

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

Packaging

Package | PIN: N | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Operating Range 2-V to 5.5-V VCC
  • 3-State Outputs Drive Bus Lines Directly
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74AHC574N

The SNx4AHC574 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.