text.skipToContent text.skipToNavigation

SN74AHC594DBR

8-Bit Shift Registers With Output Registers

Packaging

Package | PIN: SSOP (DB) | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.49
10-24 $0.43
25-99 $0.39
100-249 $0.33
250-499 $0.30
500-749 $0.23
750-999 $0.18
1000+ $0.16

Features

  • Operating Range 2-V to 5.5-V VCC
  • 8-Bit Serial-In, Parallel-Out Shift Registers with Storage
  • Independent Direct Overriding Clears on Shift and Storage
    Registers
  • Independent Clocks for Shift and Storage Registers
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC594DBR

The SNx4AHC594 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks and direct overriding clear (SRCLR, RCLR) inputs are provided on the shift and storage registers. A serial (QH′) output is provided for cascading purposes.