text.skipToContent text.skipToNavigation

SN74AHC595DBR

8-Bit Shift Registers With 3-State Output Registers

Packaging

Package | PIN: DB | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Operating Range: 2-V to 5.5-V VCC
  • 8-Bit Serial-In, Parallel-Out Shift
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC595DBR

The SN74AHC595 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear (SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable (OE) input is high, all outputs except QH′ are in the high-impedance state.