SN74AHC86DBR

text.skipToContent text.skipToNavigation

SN74AHC86DBR

Quadruple 2-Input Exclusive-OR Gates

Packaging

Package | PIN: DB | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.30
10-24 $0.27
25-99 $0.24
100-249 $0.21
250-499 $0.19
500-749 $0.14
750-999 $0.11
1000+ $0.10

Features

  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC86DBR

The ’AHC86 devices are quadruple 2-input exclusive-OR gates. These devices perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.