SN74AHCT00NSR

text.skipToContent text.skipToNavigation

SN74AHCT00NSR

Quadruple 2-input positive-NAND gates

Packaging

Package | PIN: NS | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.33
10-24 $0.29
25-99 $0.26
100-249 $0.22
250-499 $0.20
500-749 $0.16
750-999 $0.12
1000+ $0.11

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Texas Instruments  SN74AHCT00NSR

The ’AHCT00 devices perform the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.