SN74AHCT00QDRG4Q1

text.skipToContent text.skipToNavigation

SN74AHCT00QDRG4Q1

Automotive Catalog Quadruple 2-Input Positive Gates

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Qualified for Automotive Applications
  • Inputs Are TTL-Voltage Compatible
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

EPIC is a trademark of Texas Instruments.

Texas Instruments  SN74AHCT00QDRG4Q1

The SN74AHCT00Q performs the Boolean function Y = A • B or Y = A + B in positive logic.