text.skipToContent text.skipToNavigation

SN74AHCT02DBR

Quadruple 2-Input Positive-NOR Gates

Packaging

Package | PIN: DB | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.24
10-24 $0.21
25-99 $0.19
100-249 $0.16
250-499 $0.15
500-749 $0.11
750-999 $0.09
1000+ $0.08

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHCT02DBR

These devices contain four independent 2-input NOR gates that perform the Boolean function Y = A\ • B\ or Y = (A + B)\ in positive logic.