SN74AHCT04N

text.skipToContent text.skipToNavigation

SN74AHCT04N

Hex Inverters

Packaging

Package | PIN: N | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.29
10-24 $0.26
25-99 $0.23
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Texas Instruments  SN74AHCT04N

The SNx4AHCT04 devices contain six independent inverters. These devices perform the Boolean function Y = A.