text.skipToContent text.skipToNavigation

SN74AHCT126QDRQ1

Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.24
500-749 $0.19
750-999 $0.14
1000+ $0.13

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Inputs Are TTL-Voltage Compatible

Contact factory for details. Q100 qualification data available on request.

Texas Instruments  SN74AHCT126QDRQ1

The SN74AHCT126 device is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low. When OE is high, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.