SN74AHCT14MPWREP

text.skipToContent text.skipToNavigation

SN74AHCT14MPWREP

Enhanced Product Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: PW | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.03
10-24 $0.92
25-99 $0.85
100-249 $0.72
250-499 $0.67
500-749 $0.55
750-999 $0.44
1000+ $0.39

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetalliclife, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

EPIC is a trademark of Texas Instruments.

Texas Instruments  SN74AHCT14MPWREP

The SN74AHCT14 contains six independent inverters. This device performs the Boolean function Y = A\.

Each circuit functions as an independent inverter, but because of the Schmitt action, the inverters have different input threshold levels for positive-going (VT+) and for negative-going (VT–) signals.