text.skipToContent text.skipToNavigation

SN74AHCT14PWR

Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted.
    On All Other Products, Production Processing Does
    Not Necessarily Include Testing of All Parameters.

Texas Instruments  SN74AHCT14PWR

The SNx4AHCT14 devices contain six independent inverters. These devices perform the Boolean function Y = A.