text.skipToContent text.skipToNavigation

SN74AHCT14QDRQ1

Automotive Catalog Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Qualified for Automotive Applications
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

EPIC is a trademark of Texas Instruments.

Texas Instruments  SN74AHCT14QDRQ1

The SN74AHCT14Q contains six independent inverters. This device performs the Boolean function
Y = A.

Each circuit functions as an independent inverter, but because of the Schmitt action, the inverters have different input threshold levels for positive-going (VT+) and for negative-going (VT–) signals.