SN74AHCT158D

text.skipToContent text.skipToNavigation

SN74AHCT158D

Quadruple 2-Line To 1-Line Data Selectors / Multiplexers

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.45
10-24 $0.39
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHCT158D

These quadruple 2-line to 1-line data selectors/multiplexers are designed for 4.5-V to 5.5-V VCC operation.

The ’AHCT158 devices feature a common strobe (G)\ input. When the strobe is high, all outputs are high. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide inverted data.