SN74AHCT16244DGVR

text.skipToContent text.skipToNavigation

SN74AHCT16244DGVR

16-Bit Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: DGV | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.67
10-24 $1.50
25-99 $1.39
100-249 $1.21
250-499 $1.12
500-749 $0.94
750-999 $0.77
1000+ $0.71

Features

  • Members of the Texas Instruments Widebus™ Family
  • EPIC™ (Enhanced-Performance Implanted CMOS)
    Process
  • Inputs are TTL-Voltage Compatible
  • Distributed VCC and GND Pins Minimize
    High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB Layout
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015
  • Package Options Include:
    • Plastic Shrink Small Outline (DL) Package
    • Thin Shrink Small Outline (DGG) Package
    • Thin Very Small Outline (DGV) Package
    • 380-mil Fine-Pitch Ceramic Flat (WD)
      Package Using 25-mil Center-to-Center
      Spacings

Texas Instruments  SN74AHCT16244DGVR

The SN74AHCT16244 device is a 16-bit buffer and line driver specifically designed to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.