SN74AHCT16373DL

text.skipToContent text.skipToNavigation

SN74AHCT16373DL

16-Bit Transparent D-Type Latches With 3-State Outputs

Packaging

Package | PIN: DL | 48
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.17
10-24 $1.95
25-99 $1.81
100-249 $1.58
250-499 $1.45
500-749 $1.22
750-999 $1.00
1000+ $0.92

Features

  • Members of the Texas Instruments Widebus™ Family
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Inputs are TTL-Voltage Compatible
  • Distributed VCC and GND Pins Minimize High-Speed
    Switching Noise
  • Flow-Through Architecture Optimizes PCB Layout
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883,
    Method 3015; Exceeds 200 V Using Machine Model
    (C = 200 pF, R = 0)
  • Package Options Include:
    • Plastic Shrink Small-Outline (DL) Package
    • Thin Shrink Small-Outline (DGG) Package
    • Thin Very Small-Outline (DGV) Package
    • 80-mil Fine-Pitch Ceramic Flat (WD) Package
      Using 25-mil Center-to-Center Spacings

Texas Instruments  SN74AHCT16373DL

The SNxAHCT16373 devices are 16-bit transparent D-type latches with 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.