text.skipToContent text.skipToNavigation

SN74AHCT1G08DBVR

Single 2-Input Positive-AND Gate

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.18
10-24 $0.16
25-99 $0.15
100-249 $0.12
250-499 $0.11
500-749 $0.09
750-999 $0.07
1000+ $0.06

Features

  • Operating Range: 4.5 V to 5.5 V
  • Maximum tpd of 7.1 ns at 5 V
  • Low Power Consumption: Maximum ICC of 10-µA
  • ±8-mA Output Drive at 5 V
  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17

Texas Instruments  SN74AHCT1G08DBVR

The SN74AHCT1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A • B or Y = A + B in positive logic. Low ICC current allows this device to be used in power-sensitive or battery-powered applications.