text.skipToContent text.skipToNavigation

SN74AHCT1G32DBVR

Single 2-Input Positive-OR Gate

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.18
100-249 $0.15
250-499 $0.14
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Operating Range of 4.5 V to 5.5 V
  • Max tpd of 8 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74AHCT1G32DBVR

The SN74AHCT1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function Y = A + B or Y = A\ • B\ in positive logic.