text.skipToContent text.skipToNavigation

SN74AHCT240DBR

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: SSOP (DB) | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.16
1000+ $0.14

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Texas Instruments  SN74AHCT240DBR

The SNx4AHCT240 octal buffers/drivers are designed specifically to improve both theperformance and density of tri-state memory-address drivers, clock drivers, and bus-orientedreceivers and transmitters.