SN74AHCT244PW

text.skipToContent text.skipToNavigation

SN74AHCT244PW

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.47
10-24 $0.41
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535, All
    Parameters Are Tested Unless Otherwise Noted.
    On All Other Products, Production Processing
    Does Not Necessarily Include Testing of All
    Parameters.

Texas Instruments  SN74AHCT244PW

These octal buffers/drivers are designed specifically to improve both the performance and density of
3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.