text.skipToContent text.skipToNavigation

SN74AHCT245DW

Octal Bus Transceivers With 3-State Outputs

Packaging

Package | PIN: DW | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.51
10-24 $0.45
25-99 $0.41
100-249 $0.35
250-499 $0.31
500-749 $0.24
750-999 $0.19
1000+ $0.16

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • On Products Compliant to MIL-PRF-38535, All Parameters
    Are Tested Unless Otherwise Noted. On All Other Products,
    Production Processing Does Not Necessarily Include Testing
    of All Parameters.

Texas Instruments  SN74AHCT245DW

The SNx4AHCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. These parts operate from 4.5 V to 5.5 V.