text.skipToContent text.skipToNavigation

SN74AHCT273PWR

Octal D-Type Flip-Flops With Clear

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.34
25-99 $0.31
100-249 $0.27
250-499 $0.24
500-749 $0.19
750-999 $0.14
1000+ $0.12

Features

  • Inputs are TTL-Voltage Compatible
  • Contain Eight Flip-Flops With Single-Rail Outputs
  • Direct Clear Input
  • Individual Data Input to Each Flip-Flop
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHCT273PWR

These devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input.