SN74AHCT32QPWRQ1

text.skipToContent text.skipToNavigation

SN74AHCT32QPWRQ1

Automotive Catalog Quadruple 2-Input Positive-OR Gates

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 1000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Inputs Are TTL-Voltage Compatible

EPIC is a trademark of Texas Instruments.

Texas Instruments  SN74AHCT32QPWRQ1

The SN74AHCT32 is a quadruple 2-input positive-OR gate. This device performs the Boolean function
Y = A\ • B\ or Y = A + B in positive logic.