SN74AHCT367DGVR

text.skipToContent text.skipToNavigation

SN74AHCT367DGVR

Hex Buffers And Line Drivers With 3-State Outputs

Packaging

Package | PIN: DGV | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.36
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Inputs are TTL-Voltage Compatible
  • True Outputs
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

Texas Instruments  SN74AHCT367DGVR

The SN74AHCT367 device is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.