SN74AHCT573DGVR

text.skipToContent text.skipToNavigation

SN74AHCT573DGVR

Octal Transparent D-Type Latches With 3-State Outputs

Packaging

Package | PIN: DGV | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.34
25-99 $0.31
100-249 $0.27
250-499 $0.24
500-749 $0.19
750-999 $0.14
1000+ $0.12

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHCT573DGVR

The SNx4AHCT573 devices are octal transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.