SN74AHCT574DWR

text.skipToContent text.skipToNavigation

SN74AHCT574DWR

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

Packaging

Package | PIN: DW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHCT574DWR

The SNx4AHCT574 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads.