SN74AHCT594DR

text.skipToContent text.skipToNavigation

SN74AHCT594DR

8-Bit Shift Registers With Output Registers

Packaging

Package | PIN: D | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.32
1000+ $0.28

Features

  • Inputs Are TTL-Voltage Compatible
  • 8-Bit Serial-In, Parallel-Out Shift Registers
    With Storage
  • Independent Direct Overriding Clears on Shift
    and Storage Registers
  • Independent Clocks for Both Shift and Storage
    Registers
  • Latch-Up Performance Exceeds 100 mA Per JESD,
    78 Class II
  • ESD Protection Exceeds JESD 22
    • 3500-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

Texas Instruments  SN74AHCT594DR

The SN74AHCT594 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register.