SN74AHCU04QPWRG4Q1

text.skipToContent text.skipToNavigation

SN74AHCU04QPWRG4Q1

Automotive Catalog Hex Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Qualified for Automotive Applications
  • Operating Range 2-V to 5.5-V VCC
  • Unbuffered Outputs
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHCU04QPWRG4Q1

The SN74AHCU04 device contains six independent inverters. This device performs the Boolean function Y = A. Internal circuitry consists of single-stage inverters that can be used in analog applications such as crystal oscillators.