text.skipToContent text.skipToNavigation

SN74ALS1005DR

Hex Inverters With Open-Collector Outputs

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.23
10-24 $2.00
25-99 $1.86
100-249 $1.62
250-499 $1.49
500-749 $1.25
750-999 $1.03
1000+ $0.94

Features

  • Buffer Versions of ´ALS05A
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Texas Instruments  SN74ALS1005DR

These devices contain six independent inverting buffers. They perform the Boolean function Y = A\. The open-collector outputs require pullup resistors to perform correctly. These outputs can be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN54ALS1005 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1005 is characterized for operation from 0°C to 70°C.