SN74ALS240ANSR

text.skipToContent text.skipToNavigation

SN74ALS240ANSR

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: NS | 20
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.12
10-24 $1.00
25-99 $0.92
100-249 $0.79
250-499 $0.73
500-749 $0.60
750-999 $0.48
1000+ $0.43

Features

  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • pnp Inputs Reduce dc Loading

Texas Instruments  SN74ALS240ANSR

These octal buffers/drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. When these devices are used with the ’ALS241, ’AS241A, ’ALS244, and ’AS244A devices, the circuit designer has a choice of selected combinations of inverting and noninverting outputs, symmetrical active-low output-enable (OE)\ inputs, and complementary OE and OE\ inputs. These devices feature high fan-out and improved fan-in.

The -1 version of SN74ALS240A is identical to the standard version, except that the recommended maximum IOL for the -1 version is 48 mA. There is no -1 version of the SN54ALS240A.