text.skipToContent text.skipToNavigation

SN74ALS32DR

Quad 2-input positive-OR gates

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.66
10-24 $0.59
25-99 $0.55
100-249 $0.47
250-499 $0.43
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Texas Instruments  SN74ALS32DR

These devices contain four independent 2-input positive-OR gates. They perform the Boolean functions or Y = A + B in positive logic.

 

The SN54ALS32 and SN54AS32 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS32 and SN74AS32 are characterized for operation from 0°C to 70°C.