text.skipToContent text.skipToNavigation

SN74ALS32N

Quad 2-input positive-OR gates

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.72
10-24 $0.64
25-99 $0.59
100-249 $0.51
250-499 $0.47
500-749 $0.38
750-999 $0.31
1000+ $0.27

Features

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Texas Instruments  SN74ALS32N

These devices contain four independent 2-input positive-OR gates. They perform the Boolean functions or Y = A + B in positive logic.

 

The SN54ALS32 and SN54AS32 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS32 and SN74AS32 are characterized for operation from 0°C to 70°C.