SN74ALS688NSR

text.skipToContent text.skipToNavigation

SN74ALS688NSR

8-Bit Identity/Magnitude Comparators (P=Q) with Enable

Packaging

Package | PIN: NS | 20
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $5.36
10-24 $4.82
25-99 $4.50
100-249 $4.04
250-499 $3.77
500-749 $3.28
750-999 $2.84
1000+ $2.78

Features

  • Compare Two 8-Bit Words
  • Totem-Pole Outputs (P = Q\)
  • ´ALS688 Are Identical to ´ALS521
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Texas Instruments  SN74ALS688NSR

These identity comparators perform comparisons on two 8-bit binary or BCD words and provide P = Q\ outputs. These devices have totem-pole outputs.

The SN54ALS688 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS688 is characterized for operation from 0°C to 70°C.