text.skipToContent text.skipToNavigation

SN74ALVC04RGYR

Hex Inverter

Packaging

Package | PIN: RGY | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.37
10-24 $0.32
25-99 $0.30
100-249 $0.25
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Operates From 1.65 V to 3.6 V
  • Max tpd of 2.8 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74ALVC04RGYR

This hex inverter contains six independent inverters designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC04 performs the Boolean function Y = A\.