text.skipToContent text.skipToNavigation

SN74ALVCH162827GR

20-Bit Buffer/Driver With 3-State Outputs

Packaging

Package | PIN: DGG | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.67
10-24 $1.50
25-99 $1.39
100-249 $1.21
250-499 $1.12
500-749 $0.94
750-999 $0.77
1000+ $0.71

Features

  • Member of the Texas Instruments Widebus™ Family
  • Output Ports Have Equivalent 26- Series Resistors, So No External Resistors Are Required
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus is a trademark of Texas Instruments Incorporated.

Texas Instruments  SN74ALVCH162827GR

This 20-bit noninverting buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH162827 is composed of two 10-bit sections with separate output-enable signals. For either 10-bit buffer section, the two output-enable (1OE1\ and 1OE2\ or 2OE1\ and 2OE2\) inputs must both be low for the corresponding Y outputs to be active. If either output-enable input is high, the outputs of that 10-bit buffer section are in the high-impedance state.

The outputs, which are designed to sink up to 12 mA, include equivalent 26- resistors to reduce overshoot and undershoot.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.