text.skipToContent text.skipToNavigation

SN74ALVCH32245KR

32-Bit Bus Transceiver With 3-State Outputs

Packaging

Package | PIN: GKE | 96
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.21
10-24 $4.69
25-99 $4.38
100-249 $3.93
250-499 $3.67
500-749 $3.19
750-999 $2.76
1000+ $2.71

Features

  • Member of the Texas Instruments Widebus+™ Family
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3 ns at 3.3 V
  • ±24 mA Output Drive at 3.3 V
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus+ is a trademark of Texas Instruments.

Texas Instruments  SN74ALVCH32245KR

This 32-bit noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH32245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as four 8-bit transceivers, two 16-bit transceivers, or one 32-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.