SN74AS00DR

text.skipToContent text.skipToNavigation

SN74AS00DR

Quadruple 2-Input Positive-NAND Gates

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.98
10-24 $0.87
25-99 $0.81
100-249 $0.69
250-499 $0.64
500-749 $0.52
750-999 $0.42
1000+ $0.37

Features

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Texas Instruments  SN74AS00DR

These devices contain four independent 2-input positive-NAND gates. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54ALS00A and SN54AS00 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS00A and SN74AS00 are characterized for operation from 0°C to 70°C.