text.skipToContent text.skipToNavigation

SN74AUC16244DGGR

16-Bit Buffer/Driver With 3-State Outputs

Packaging

Package | PIN: DGG | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.37
10-24 $2.12
25-99 $1.97
100-249 $1.72
250-499 $1.58
500-749 $1.33
750-999 $1.09
1000+ $1.00

Features

  • Member of the Texas Instruments Widebus Family
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2 ns at 1.8 V
  • Low Power Consumption, 20-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus Is a trademark of Texas Instruments

Texas Instruments  SN74AUC16244DGGR

This 16-bit buffer/driver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC16244 is designed specifically to
improve the performance and density of 3-state
memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. It provides true outputs and symmetrical active-low output-enable (OE) inputs.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.