text.skipToContent text.skipToNavigation

SN74AUC1G14DCKR

Single Schmitt-Trigger Inverter

Packaging

Package | PIN: DCK | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2.5 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V

All trademarks are the property of their respective owners.

Texas Instruments  SN74AUC1G14DCKR

This single Schmitt-trigger inverter is operational at 0.8-V to 2.7-VVCC, but is designed specifically for 1.65-V to 1.95-VVCC operation.

The SN74AUC1G14 contains one inverter and performs the Boolean function Y =A. The device functions as an independent inverter, but because of Schmittaction, it may have different input threshold levels for positive-going(VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.

For more information about AUC Little Logic devices, seeApplications of Texas Instruments AUCSub-1-V Little Logic Devices, SCEA027.