text.skipToContent text.skipToNavigation

SN74AUC1G17DRLR

Single Schmitt-Trigger Buffer

Packaging

Package | PIN: DRL | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.28
10-24 $0.24
25-99 $0.22
100-249 $0.19
250-499 $0.17
500-749 $0.13
750-999 $0.10
1000+ $0.09

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial Power Down Mode and Back Drive Protection
  • Sub 1-V Operable
  • Maximum tpd of 2.4 ns at 1.8 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±8-mA Output Drive at 1.8 V

All trademarks are the property of their respective owners.

Texas Instruments  SN74AUC1G17DRLR

This single Schmitt-trigger buffer is operational at 0.8-V to 2.7-VVCC, but is designed specifically for 1.65-V to 1.95-VVCC operation.

The SN74AUC1G17 contains one buffer and performs the Boolean function Y = A. The devicefunctions as an independent buffer, but because of Schmitt action, it may have different inputthreshold levels for positive-going (VT+) and negative-going(VT–) signals.

NanoFree™ package technology is a majorbreakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.

For more information about AUC Little Logic devices, seeApplications of Texas Instruments AUCSub-1-V Little Logic Devices, SCEA027.