SN74AUC1GU04DBVR

text.skipToContent text.skipToNavigation

SN74AUC1GU04DBVR

Single Inverter Gate

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.29
10-24 $0.26
25-99 $0.23
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Sub-1-V Operable
  • Max tpd of 2.4 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Unbuffered Output
  • Ioff Supports Partial Power Down Mode and Back Drive Protection

All trademarks are the property of their respective owners.

Texas Instruments  SN74AUC1GU04DBVR

This single inverter gate is operational at 0.8-V to 2.7-V VCC,but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1GU04 device contains one inverter with an unbuffered output and performs theBoolean function Y = A.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using thedie as the package.