SN74AUC2G53DCTR

text.skipToContent text.skipToNavigation

SN74AUC2G53DCTR

Single Pole, Double-Throw (SPDT) Analog Switch or 2:1 Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: DCT | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.37
25-99 $0.33
100-249 $0.28
250-499 $0.26
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Operates at 0.8 V to 2.7 V
  • Sub-1-V Operable
  • Low Power Consumption, 10 µA at 2.7 V
  • High On-Off Output Voltage Ratio
  • High Degree of Linearity
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments.

Texas Instruments  SN74AUC2G53DCTR

This analog switch is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.1-V to 2.7-V VCC operation.

The SN74AUC2G53 can handle both analog and digital signals. The device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.