SN74AUP1G07DCKR

text.skipToContent text.skipToNavigation

SN74AUP1G07DCKR

Low-Power Single Buffer/Driver with Open-Drain Outputs

Packaging

Package | PIN: DCK | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 1 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 3.3 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AUP1G07DCKR

The SN74AUP1G07 device is a single buffer gate with open drain output that operates from 0.8 V to 3.6 V.