text.skipToContent text.skipToNavigation

SN74AUP1G34DRYR

Low-Power Single Buffer Gate

Packaging

Package | PIN: DRY | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption;
    ICC = 0.9 μA Max
  • Low Dynamic-Power Consumption;
    Cpd = 4.1 pF Typ at 3.3 V
  • Low Input Capacitance; Ci = 1.5 pF Typ
  • Low Noise - Overshoot and Undershoot < 10% of VCC
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode
    Signal Operation
  • tpd = 4.1 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AUP1G34DRYR

This single buffer gate performs the Boolean function Y = A in positive logic.