text.skipToContent text.skipToNavigation

SN74AUP1G74RSER

Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

Packaging

Package | PIN: RSE | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.78
10-24 $0.68
25-99 $0.62
100-249 $0.53
250-499 $0.48
500-749 $0.37
750-999 $0.28
1000+ $0.25

Features

  • Available in the Texas Instruments NanoStar Package
  • Low Static-Power Consumption: ICC = 0.9 μA Maximum
  • Low Dynamic-Power Consumption: Cpd = 5.5 pF Typical at 3.3 V
  • Low Input Capacitance: Ci = 1.5 pF Typical
  • Low Noise – Overshoot and Undershoot < 10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 5 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • NanoStar Is a trademark of Texas Instruments. All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Servers
    • LED Displays
    • Network Switches
    • Telecom Infrastructure
    • Motor Drivers
    • I/O Expanders
  • Texas Instruments  SN74AUP1G74RSER

    The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in ).