SN74AUP1T98YZPR

text.skipToContent text.skipToNavigation

SN74AUP1T98YZPR

Single-Supply Voltage Translator

Packaging

Package | PIN: YZP | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.53
10-24 $0.47
25-99 $0.43
100-249 $0.36
250-499 $0.33
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • Available in the Texas Instruments NanoStar™ Packages
  • Single-Supply Voltage Translator
  • 1.8 V to 3.3 V (at VCC = 3.3 V)
  • 2.5 V to 3.3 V (at VCC = 3.3 V)
  • 1.8 V to 2.5 V (at VCC = 2.5 V)
  • 3.3 V to 2.5 V (at VCC = 2.5 V)
  • Nine Configurable Gate Logic Functions
  • Schmitt-Trigger Inputs Reject Input Noise and Provide Better Output Signal Integrity
  • Ioff Supports Partial-Power-Down Mode With Low Leakage Current (0.5 µA)
  • Very Low Static and Dynamic Power Consumption
  • Pb-Free Packages Available: SOT-23 (DBV), SC-70 (DCK), and WCSP (NanoStar)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Related Devices: SN74AUP1T97, SN74AUP1T57, and SN74AUP1T58

NanoStar is a trademark of Texas Instruments.

Texas Instruments  SN74AUP1T98YZPR

AUP technology is the industry’s lowest-power logic technology designed for use in battery-operated or battery backed-up equipment. The SN74AUP1T98 is designed for logic-level translation applications with input switching levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of battery voltage drop during system operation and ensures normal operation between this range.

Schmitt-trigger inputs (VT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

The SN74AUP1T98 can be easily configured to perform a required gate function by connecting A, B, and C inputs to VCC or ground (see Function Selection table). Up to nine commonly used logic gate functions can be performed.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T98 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

NanoStar package technology is a major breakthrough in IC packaging concepts, using the die as the package.