text.skipToContent text.skipToNavigation

SN74AUP2G00QDCURQ1

Automotive Catalog Low-Power Dual 2-Input Positive-NAND Gate

Packaging

Package | PIN: DCU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.71
25-99 $0.66
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

Features

  • Qualified for Automotive Applications
  • Low Static-Power Consumption
    (ICC = 1.7 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 4.3 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 5.9 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Texas Instruments  SN74AUP2G00QDCURQ1

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see Figure 1). This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in Figure 2).

The SN74AUP2G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.