text.skipToContent text.skipToNavigation

SN74AUP2G07YFPR

Low-Power Dual Buffer/Driver With Open-Drain Outputs

Packaging

Package | PIN: YFP | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.50
25-99 $0.45
100-249 $0.38
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption pd = 1 pF
    Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-
    Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition
    and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal
    Operation
  • tpd = 3.3 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 4500-V Human-Body Model
    • 1500-V Charged-Device Model
  • APPLICATIONS
    • Active Noise Cancellation (ANC)
    • Barcode Scanners
    • Blood Pressure Monitors
    • CPAP Machines
    • Cable Solutions
    • DLP 3D Machine Vision, Hyperspectral Imaging,
      Optical Networking, and
      Spectroscopy
    • E-Books and Smartphones
    • Embedded PCs
    • Field Transmitters: Temperature or Pressure
      Sensor
    • Fingerprint Biometrics
    • HVAC: Heating, Ventilating, and Air Conditioning
    • Network-Attached Storage (NAS)
    • Server Motherboards and PSUs
    • Software Defined Radios (SDR)
    • TVs: High-Definition (HDTV), LCD, and Digital
    • Video Communication Systems
    • Wireless Data Access Cards, Headsets,

      Keyboards, Mice, and LAN Cards
    • X-ray: Baggage Scanners, Medical, and Dental

All other trademarks are the property of their respective owners

Texas Instruments  SN74AUP2G07YFPR

The SN74AUP2G07 device is a dual buffer gate with open drain output that operates from 0.8 V to 3.6 V.